
Brand: TayMac
Catalog ID: WW-TTT
Catalog Number
WW-TTT
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
3-Gang
Size
Standard
Style
3-Toggle
UPC
092326180566
Dimensions
0.17 in x 6.48 in x 4.5 in
Height
4.5 in
Length
0.17 in
Package Height
4.76 in
Package Length
6.65 in
Package Weight
2.756 lb
Package Width
2.13 in
Size
Standard
Weight
0.265 lb
Width
6.48 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
3-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000