TAYMAC
WW-TTTT
WW-TTTT

4-Gang Metal Wallplate, Standard, 4-Toggle, White Smooth

Brand:

TayMac

Catalog ID:

WW-TTTT

4-Gang Metal Wallplate, Standard, 4-Toggle, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WW-TTTT

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

4-Gang

Size

Standard

Style

4-Toggle

UPC

092326116985

Dimensions

Dimensions

0.17 in x 8.19 in x 4.51 in

Height

4.51 in

Length

0.17 in

Weight

0.353 lb

Width

8.19 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity