TAYMAC
MM710C
MM710C
16in1_Configs

1-Gang JUMBO Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Clear

Brand:

TayMac

Catalog ID:

MM710C

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Jumbo, 4.75 in. deep

Product details

General

Application

In Use

Catalog Number

MM710C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326104272

Dimensions

Actual Depth

5.38 in

Cubic Capacity

104.5 cu.in

Depth

4.75 in

Height

5.5 in

Weight

0.61 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Packaging Type

Shrink

Pallet Quantity

Standard Package

5