TAYMAC
1-Gang, MASQUE® Series, Duplex Jumbo Wall Plate, White
Image of 2520W 1-Gang, MASQUE® Series, Duplex Jumbo Wall Plate, White

1-Gang, MASQUE® Series, Duplex Jumbo Wall Plate, White

Brand: TayMac

Catalog ID: 2520W

Collection name: MASQUE®

1-Gang MASQUE® Duplex Jumbo Wall Plate, White

  • Completely covers old, outdated outlets and switches
  • Jumbo size - easily hides excessive paint edge buildup from years of paint over
  • Saves time and money
  • Contemporary look with smooth finish for easy cleaning
  • Unbreakable PVC won't crack or distort during installation and hold up to wear and tear
  • Includes screw(s) in matching finish

General

Application

Improve the appearance of any room in seconds, creating a designer look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.

Catalog Number

2520W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Number of Gang(s)

1-Gang

Series

MASQUE® Series

Sub Brand

Decorator Cover

UPC

050169997499

Dimensions

Dimensions

.27 in x 3.19 in x 5.0 in

Height

5 in

Length

.27 in

Package Height

6.875 in

Package Length

.356 in

Weight

.073 lb

Width

3.19 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

9800