1-Gang Metal Wallplate, Jumbo, Duplex, Ivory Textured
Request a Quote
Brand:
TayMac
Catalog ID:
WJTI-D
1-Gang Metal Wallplate, Jumbo, Duplex, Ivory Textured
Easily primed and painted to match or complement walls.
Won't bow, crack or distort during installation.
Premium North American powder coat.
Includes screw(s) in matching finish.
Product details
Resources and downloads
Product details
General
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Size
Jumbo
Style
Duplex
UPC
092326181082
Dimensions
Dimensions
0.17 in x 3.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Weight
0.159 lb
Width
3.52 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
6000
Resources and downloads
Specifications
WJTI-D
Catalogs
Download All
Wallplates and HVAC E1-E26
RACO / TayMac / Bell Full Catalog
Literature
Metal Wall Plate Reference
Sales Drawings
JumboPlate1G
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions