WJTI-T
WJTI-T

1-Gang Metal Wallplate, Jumbo, Toggle, Ivory Textured

Brand:

TayMac

Catalog ID:

WJTI-T

1-Gang Metal Wallplate, Jumbo, Toggle, Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Size
Jumbo
Style
Toggle
UPC
092326181068

Dimensions

Dimensions
0.17 in x 3.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Weight
0.181 lb
Width
3.52 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
6000

Resources and downloads