1-Gang Metal Wallplate, Maxi, Decorator, Ivory Textured

Brand:

TayMac

Catalog ID:

WMTI-R

1-Gang Metal Wallplate, Maxi, Decorator, Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Decorator/Rocker
UPC
092326180528

Dimensions

Dimensions
0.16 in x 3.51 in x 5.01 in
Height
5.01 in
Length
0.16 in
Weight
0.13 lb
Width
3.51 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800

Resources and downloads