Brand: TayMac
Catalog ID: WW-R
Catalog Number
WW-R
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Size
Standard
Style
Decorator/Rocker
UPC
092326180603
Dimensions
0.17 in x 2.75 in x 4.5 in
Height
4.5 in
Length
0.17 in
Weight
0.093 lb
Width
2.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000