Image of MM420G 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, Gray
Image of MM420G 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, Gray
play
TAYMAC®: Weatherproof Extra Duty In-use Covers
play
TAYMAC®: Extra-Duty Overview
Image of MM420G 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, Gray

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, Gray

OR

Brand: TayMac

Catalog ID: MM420G

Collection name: EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab (1/4 in. shackle)
  • Extra Duty® rated
  • Horizontal or vertical mount

Product details

ExtraDuty

General

Application

In Use

Catalog Number

MM420G

Color

Gray

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169917282

Dimensions

Actual Depth

2.995 in

Cubic Capacity

73.5229935 cu.in

Depth

2.75 in

Height

5.898 in

Weight

0.457 lb

Width

4.533 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

768

Standard Package

8

Media

Videos

play
TAYMAC®: Weatherproof Extra Duty In-use Covers
play
TAYMAC®: Extra-Duty Overview