Image of MX5280S 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 4-1/2 in. Deep, Gray
Image of MX5280S 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 4-1/2 in. Deep, Gray
play
TAYMAC®: Extra-Duty Overview
play
TAYMAC®: Metallic Extra Duty Weatherproof In-Use Device Covers
Image of MX5280S 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 4-1/2 in. Deep, Gray

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 4-1/2 in. Deep, Gray

OR

Brand: TayMac

Catalog ID: MX5280S

Collection name: EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 4-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2-1/2 in. to 4-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Includes adapter, a gasket, mounting hardware and instructions
  • Extra Duty® rated
  • Vertical mount

Product details

ExtraDuty

General

Application

In Use

Catalog Number

MX5280S

Color

Gray

Construction

Metallic

Cover Type

In-Use;Low Profile

EU RoHS Indicator

Contact Manufacturer

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326101356

Dimensions

Actual Depth

6.25 in

Cubic Capacity

98 cu.in

Depth

3.5 in

Height

7 in

Weight

0.9 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Packaging Type

Shrink

Pallet Quantity

744

Standard Package

2

Media

Videos

play
TAYMAC®: Extra-Duty Overview
play
TAYMAC®: Metallic Extra Duty Weatherproof In-Use Device Covers