Application
In Use
Catalog Number
MX3300
Color
Gray
Construction
Metallic
Cover Type
In-Use
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Horizontal
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326104746
Actual Depth
3.49 in
Cubic Capacity
78.3104 cu.in
Depth
3.5 in
Height
4.37 in
Weight
0.66 lb
Width
5.12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Compliance
Extra-Duty
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
4
Packaging Type
Shrink
Pallet Quantity
768
Standard Package
4