ML500W
ML500W
play
TAYMAC: Extra-Duty Overview
play
TAYMAC: ML Series Expandable In-Use Covers
+3
ML500W_cord

Outdoor Comforts® 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, White

OR

Brand:

TayMac

Catalog ID:

ML500W

Collection name:

Outdoor Comforts®

1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, White

  • Revolutionary design expands from 1 in. to 3 in. for In-Use needs
  • Ultra-rugged polycarbonate & synthetic neoprene rubber that will not dry rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • 100% paintable surface
  • Clear window allows for quick/easy visual inspection
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant

Product details

General

Color
White
Construction
Nonmetallic
Cover Type
Expandable;In-Use
Material
Polycarbonate
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169917428
Weather Resistant
Yes

Dimensions

Cubic Capacity
74.4168 cu.in
Depth
3 in
Height
6.14 in
Weight
0.445 lb
Width
4.04 in

Certifications And Compliance

Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
1890
Standard Package
10

Resources and downloads