TAYMAC
1830-1836
1830-1836

2-1/2 in. Rigid/IMC Compression Coupling

OR

Brand:

Raco

Catalog ID:

1830

2-1/2 in. Rigid/IMC Compression Coupling

Couple two ends of unthreaded rigid/IMC conduit with RACO® compression couplings. Provide concrete-tight connections.

  • Malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1830

Conduit Type

Rigid/IMC

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel/Malleable Iron

UPC

050169018309

Dimensions

Dimensions

5.75 in x 3.938 in x 3.938 in

Height

3.938 in

Length

5.75 in

Trade Size

2-1/2 in

Weight

2.528 lb

Width

3.938 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

560

Resources and downloads