WJBN-TTX
WJBN-TTX
WJBN-TTX-4
WJBN-TTX-3
WJBN-TTX-2

2-Gang Metal Wallplate, Jumbo, 2-Toggle, Brushed Nickel

Brand:

TayMac

Catalog ID:

WJBN-TTX

2-Gang Metal Wallplate, Jumbo, 2-Toggle, Brushed Nickel

  • Metal wall plates have a weight and feel that plastic cannot replicate
  • Elegant satin brushed nickel finish
  • Solid sound compared to thin, hollow resonance of economy plastic plates
  • Will not crack, peel or discolor over time
  • Will not bow or distort during installation
  • Jumbo size 5.5 inches height
  • Includes mounting screw(s) in matching finish

Product details

General

Color
Nickel
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Style
2-Toggle
UPC
050169998175

Dimensions

Dimensions
0.17 in x 5.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Weight
0.306 lb
Width
5.52 in

Logistics

Carton Quantity
100
Pallet Quantity
8400