TAYMAC
2520LA
2520LA
play
MASQUE Wallplates

1-Gang MASQUE® Duplex Jumbo Wall Plate, Light Almond

Brand:

TayMac

Catalog ID:

2520LA

Collection name:

MASQUE®

1-Gang MASQUE® Duplex Jumbo Wall Plate, Light Almond

  • Completely covers old, outdated outlets and switches
  • Jumbo size - easily hides excessive paint edge buidup from years of paint over
  • Saves time and money
  • Contemporary look with smooth finish for easy cleaning
  • Unbreakable PVC won't crack or distort during installation and holds up to wear and tear
  • Includes screw(s) in matching finish

Product details

General

Application

Improve the appearance of any room in seconds, creating a designer look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.

Catalog Number

2520LA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Number of Gang(s)

1-Gang

Style

Vintage Duplex

Sub Brand

Decorator Cover

UPC

050169997505

Dimensions

Dimensions

.27 in x 3.19 in x 5.0 in

Height

5 in

Length

.27 in

Weight

.074 lb

Width

3.19 in

Logistics

Carton Quantity

50

Pallet Quantity

Resources and downloads