TAYMAC
2902RT
2902RT
2902RT_5
2902RT_2
+2
2902RT_4

1-1/4 in. EMT Raintight Compression Connector, Uninsulated

OR

Brand:

Raco

Catalog ID:

2905RT

1-1/4 in. EMT Raintight Compression Connector, Uninsulated

In wet locations, bond EMT conduit to a box or enclosure use RACO® Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.).

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • Installed knockout seal

Product details

Conduit

General

Catalog Number

2905RT

Conduit Type

EMT

Connector Type

Compression

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169290590

Dimensions

Dimensions

2.076 in x 1.91 in x 2.04 in

Height

2.04 in

Length

2.076 in

Trade Size

1-1/4 in

Weight

0.369 lb

Width

1.91 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

4160

Resources and downloads