Brand: TayMac
Catalog ID: WW-RRR
Catalog Number
WW-RRR
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
3-Gang
Size
Standard
Style
3-Decorator/Rocker
UPC
092326180849
Dimensions
0.17 in x 6.37 in x 4.51 in
Height
4.51 in
Length
0.17 in
Weight
0.19 lb
Width
6.37 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000