Image of WW-RRRR 4-Gang Metal Wallplate, Standard, 4-Decorator, White Smooth
Image of WW-RRRR 4-Gang Metal Wallplate, Standard, 4-Decorator, White Smooth

4-Gang Metal Wallplate, Standard, 4-Decorator, White Smooth

Brand: TayMac

Catalog ID: WW-RRRR

4-Gang Metal Wallplate, Standard, 4-Decorator, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WW-RRRR

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

4-Gang

Size

Standard

Style

4-Decorator/Rocker

UPC

092326116978

Dimensions

Dimensions

0.17 in x 8.19 in x 4.51 in

Height

4.51 in

Length

0.17 in

Weight

0.229 lb

Width

8.19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1250