TAYMAC
5361-0
5361-0
5361-0_2
5361-0_app
5361-0_1

Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray

OR

Brand:

Bell

Catalog ID:

5361-0

Round Weatherproof Box, Five 1/2 in. Threaded Outlets, Gray

Bell Weatherproof Round Splice boxes are designed for use as a weatherproof junction box. Bell boxes are for use in branch circuit wiring in wet, damp, or dry locations. Bell Round boxes are compatible with Bell round cluster covers and round lampholder combinations.

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Includes Four 1/2 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

5361-0

Color

Gray

Construction

Metallic

EU RoHS Exemption

6b

EU RoHS Indicator

Yes

Material

Aluminum

Number Of Outlets

5

Thread Size

1/2 in

Type

Round/Splice Box

UPC

050169536100

Dimensions

Actual Depth

1.625 in

Cubic Capacity

16 cu.in

Depth

1.5 in

Height

5.25 in

Weight

0.65 lb

Width

4.203 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

16

Packaging Type

Shrink

Pallet Quantity

Standard Package

16