TAYMAC
824
824

5-Gang Box Device Cover, Raised 3/4 in., Fits 954 or 944 Box

Brand:

Raco

Catalog ID:

824

5-Gang Box Device Cover, Raised 3/4 in., Fits 954 or 944 Box

  • RACO® device covers also fit next smaller box, i.e. three gang cover fits two or three gang box
  • The key-hole allows for installation of cover without removing the box screws
  • 25.5 cu. in. capacity

Product details

General

Catalog Number

824

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

824

Number of Gang(s)

5-Gang

Paintable/Stainable

No

Type

Device Cover

UPC

050169008249

Dimensions

Cubic Capacity

25.5 cu.in

Dimensions

0.75 in x 12.5 in x 4.5 in

Height

4.5 in

Length

0.75 in

Raised Height

0.75 in

Weight

0.83 lb

Width

12.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

810

Resources and downloads