TAYMAC
825
825

6-Gang Box Device Cover, Raised 3/4 in., Fits 955 or 945 Box

Brand:

Raco

Catalog ID:

825

6-Gang Box Device Cover, Raised 3/4 in., Fits 955 or 945 Box

  • RACO® device covers also fit next smaller box, i.e. three gang cover fits two or three gang box
  • The key-hole allows for installation of cover without removing the box screws
  • 30.5 cu. in. capacity

Product details

General

Catalog Number

825

EU RoHS Indicator

Contact Manufacturer

Material

825

Number of Gang(s)

6-Gang

Type

Device Cover

UPC

050169008256

Dimensions

Cubic Capacity

30.5 cu.in

Dimensions

0.75 in x 14.313 in x 4.5 in

Height

4.5 in

Length

0.75 in

Raised Height

0.75 in

Weight

1.15 lb

Width

14.313 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads