TAYMAC
977
977
977_2
977_1

GRIP-LOK®, Old-Work Switch Box Support (1/PR)

Brand:

Raco

Catalog ID:

977

GRIP-LOK®, Old-Work Switch Box Support (1/PR)

GRIP-LOK®, Old-Work Switch Box Support (1/PR)

Product details

General

Catalog Number

977

EU RoHS Indicator

Contact Manufacturer

Type

Mounting Bracket

UPC

050169909775

Dimensions

Dimensions

0.019 in x 5.25 in x 3.438 in

Height

3.438 in

Length

0.019 in

Weight

0.06 lb

Width

5.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Packaging Type

Pair

Pallet Quantity

Resources and downloads