A20W
A20W
play
TayMac: Allure Designer Wall Plates

ALLURE® Rocker Switch Insert, White

Brand:

TayMac

Catalog ID:

A20W

Collection name:

ALLURE

ALLURE® Rocker Switch Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Style
Rocker Switch
Sub Brand
ALLURE®
UPC
092326711050

Dimensions

Dimensions
0.26 in x 1.81 in x 3.71 in
Height
3.71 in
Length
0.26 in
Weight
0.039 lb
Width
1.81 in

Logistics

Carton Quantity
240
Minimum Pack Quantity
3
Pallet Quantity
6480

Resources and downloads

Videos

play
TayMac: Allure Designer Wall Plates

Terms and Conditions