MASQUE® 5000 Dimmer Adapter Plate, White

Brand:

TayMac

Catalog ID:

AD42W

Collection name:

MASQUE 5000 Series

MASQUE® 5000 Dimmer Adapter Plate, White

TayMac MASQUE® 5000 Series Cover wall plate adapters provide a contemporary, designer look. The wall plates provide enhanced ascetics and durability.

  • Achieve fantastic colors - MASQUE® 5000 Series adapters are easily painted or wallpapered to match or complement walls
  • For use with MASQUE® 5000 Series wall plates
  • Unbreakable premium plastic
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets and devices

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Style
Rotary Dimmer
Sub Brand
MASQUE® 5000 Series
UPC
092326104340

Dimensions

Dimensions
0.28 in x 1.49 in x 4.08 in
Height
4.08 in
Length
0.28 in
Weight
0.05 lb
Width
1.49 in

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
10080

Resources and downloads

Customer Notices

Specifications

Videos

play
MASQUE Wallplates

Terms and Conditions