CLB075
* Representative image
CLB075
play
TayMac: Aluminum Series Conduit Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand:

TayMac

Catalog ID:

CLB075

3/4 in. Combo LB Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815199

Dimensions

Dimensions
5.083 in x 1.563 in x 2.394 in
Height
2.394 in
Length
5.083 in
Trade Size
3/4 in
Weight
0.28 lb
Width
1.563 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1600

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions