TAYMAC
CLL075
* Representative image
CLL075
play
TayMac: Aluminum Series Conduit Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand:

TayMac

Catalog ID:

CLL050

1/2 in. Combo LL Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions

Catalog Number

CLL050

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LL Type Conduit Bodies

UPC

050169815304

Dimensions

Dimensions

4.311 in x 2.028 in x 1.358 in

Height

1.358 in

Length

4.311 in

Trade Size

1/2 in

Weight

0.238 lb

Width

2.028 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions