TAYMAC
COLR075
* Representative image
COLR075
play
TayMac: Aluminum Series Conduit Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand:

TayMac

Catalog ID:

COLR200

2 in. Combo LR Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

COLR200

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LR Type Conduit Bodies

UPC

050169815410

Dimensions

Dimensions

10.051 in x 4.272 in x 3.642 in

Height

3.642 in

Length

10.051 in

Trade Size

2 in

Weight

1.81 lb

Width

4.272 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions