CLR075
* Representative image
CLR075
play
TayMac: Aluminum Series Conduit Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand:

TayMac

Catalog ID:

CLR150

1-1/2 in. Combo LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169815465

Dimensions

Dimensions
7.819 in x 3.52 in x 2.5 in
Height
2.5 in
Length
7.819 in
Trade Size
1-1/2 in
Weight
0.904 lb
Width
3.52 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions