TAYMAC
CRG075
* Representative image
CRG075
play
TayMac: Aluminum Series Conduit Bodies

CONDUIT BODY GASKETS

Brand:

TayMac

Catalog ID:

CRG200

2 in. Conduit Body Rubber Gasket

Color - Black.

Product details

General

Catalog Number

CRG200

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Rubber

Type

Conduit Body Replacement Parts

UPC

092326213769

Dimensions

Dimensions

9.5 in x 3.18 in x 0.06 in

Height

0.06 in

Length

9.5 in

Trade Size

2 in

Weight

0.094 lb

Width

3.18 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

Resources and downloads