TAYMAC
CSC075
* Representative image
CSC075
play
TayMac: Aluminum Series Conduit Bodies

CONDUIT BODY COVERS

Brand:

TayMac

Catalog ID:

CSC300

3 in. Stamped Aluminum Cover

  • Lightweight aluminum construction provides corrosion resistance and easy installation.
  • Screws included.

Product details

General

Catalog Number

CSC300

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

Conduit Body Replacement Parts

UPC

092326213868

Dimensions

Dimensions

12.21 in x 4.53 in x 0.2 in

Height

0.2 in

Length

12.21 in

Trade Size

3 in

Weight

0.54 lb

Width

4.53 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads

Specifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions