TAYMAC
Image of DOCK320Z Outdoor Comforts® Weatherproof Deck Outlet Cover & GFCI Kit, Bronze
Image of DOCK320Z Outdoor Comforts® Weatherproof Deck Outlet Cover & GFCI Kit, Bronze
DOC320Z_app_3
DOC320Z_open
+2
DOC320Z_app_4

Outdoor Comforts® Weatherproof Deck Outlet Cover & GFCI Kit, Bronze

$76.68 USD

Brand:

TayMac

Catalog ID:

DOCK320Z

Collection name:

Outdoor Comforts®

Outdoor Comforts® Weatherproof Deck Outlet Cover & GFCI Kit, Bronze

Place power where you need it! Provides safe, code-compliant way to add an outlet to raised outdoor floors.

  • One weather/tamper resistant 15A GFCI receptacle
  • One weatherproof cover constructed of heavy-duty UV-resistant polycarbonate
  • One metal electrical box with ½” threaded outlets and gasket
  • Low profile design with beveled edge and slip-resistant texture meets
  • ADA standards
  • Rain chamber and “drip loop” design provide two levels of in-use protection
  • Pre-attached gasket keeps water from entering around self-closing lid
  • Cord hooks hold two power cords (up to 16 gauge) in place
  • For use on wood or composite raised decks and porches

Product details

OutdoorComforts

General

Application

  • Outdoor
  • In Use

Catalog Number

DOCK320Z

Color

Bronze

Construction

Nonmetallic

Installation Type

Raised Platform (Deck)

Material

Polycarbonate

Number of Gang(s)

1-Gang

UPC

050169995440

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

192

Standard Package

4