TAYMAC
EAC075
* Representative image
EAC075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EAC125

1-1/4 in EMT C Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAC125

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

050169815632

Dimensions

Dimensions

8.346 in x 2.508 in x 2.736 in

Height

2.736 in

Length

8.346 in

Trade Size

1-1/4 in

Weight

1.013 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions