TAYMAC
EALB075
* Representative image
EALB075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EALB100

1 in. EMT LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EALB100

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169815823

Dimensions

Dimensions

5.919 in x 1.819 in x 3.012 in

Height

3.012 in

Length

5.919 in

Trade Size

1 in

Weight

0.483 lb

Width

1.819 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions