TAYMAC
EALB075
* Representative image
EALB075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EALB200

2 in. EMT LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EALB200

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169815854

Dimensions

Dimensions

10.051 in x 3.189 in x 4.744 in

Height

4.744 in

Length

10.051 in

Trade Size

2 in

Weight

1.371 lb

Width

3.189 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

Resources and downloads

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions