EALB075
* Representative image
EALB075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EALB300

3 in. EMT LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application
For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815878

Dimensions

Dimensions
12.835 in x 4.488 in x 6.22 in
Height
6.22 in
Length
12.835 in
Trade Size
3 in
Weight
3.758 lb
Width
4.488 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions