EC075
* Representative image
EC075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EC100

1 in. EMT C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with EMT conduit, for pulling access or to split a run into multiple directions.
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815724

Dimensions

Dimensions
6.457 in x 1.819 in x 1.89 in
Height
1.89 in
Length
6.457 in
Trade Size
1 in
Weight
0.395 lb
Width
1.819 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
1250

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions