TAYMAC
EC075
* Representative image
EC075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EC125

1-1/4 in. EMT C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions.

Catalog Number

EC125

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

050169815731

Dimensions

Dimensions

8.346 in x 2.508 in x 2.5 in

Height

2.5 in

Length

8.346 in

Trade Size

1-1/4 in

Weight

0.83 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions