TAYMAC
ELB075
* Representative image
ELB075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

ELB150

1-1/2 in. EMT LB Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions.

Catalog Number

ELB150

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169815946

Dimensions

Dimensions

7.819 in x 2.508 in x 3.524 in

Height

3.524 in

Length

7.819 in

Trade Size

1-1/2 in

Weight

0.925 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions