Application
In Use
Catalog Number
MX7200
Color
Gray
Construction
Metallic
Cover Type
In-Use
EU RoHS Indicator
No
Material
Aluminum
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169972007
Actual Depth
5.486 in
Cubic Capacity
170.405096875 cu.in
Depth
5.125 in
Height
6.575 in
Weight
1.136 lb
Width
5.057 in
Certified Listed
UL Listed
Compliance
Extra-Duty
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
2
Pallet Quantity
336