TAYMAC
LPB3325
LPB3325

5 in. Round Blank Plate, 3-1/4 in. Box Mount, White

Brand:

TayMac

Catalog ID:

LPB3325

5 in. Round Blank Plate, 3-1/4 in. Box Mount, White

  • Easily primed and painted to match or complement walls
  • Won't bow, crack or distort during installation
  • Premium North American powder coat
  • Includes screw(s) in matching finish
  • Cover mounts to devices
  • Cover surface is 1/4 in. from wall when installed
  • Corners are contoured to fit handy boxes

Product details

General

Catalog Number

LPB3325

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Metal

Paintable/Stainable

Yes

Style

Round

UPC

092326180764

Dimensions

Dimensions

0.193 in x 5 in x 5 in

Height

5 in

Length

0.193 in

Weight

0.205 lb

Width

5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

160

Minimum Pack Quantity

20

Pallet Quantity

Resources and downloads