LR050
* Representative image
LR050
play
TayMac: Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand:

TayMac

Catalog ID:

LR050

1/2 in. Rigid LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816905

Dimensions

Dimensions
4.311 in x 2.028 in x 1.358 in
Height
1.358 in
Length
4.311 in
Trade Size
1/2 in
Weight
0.203 lb
Width
2.028 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
2400

Resources and downloads

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions