LR050
* Representative image
LR050
play
TayMac: Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand:

TayMac

Catalog ID:

LR250

2-1/2 in. Rigid LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816967

Dimensions

Dimensions
12.835 in x 5.886 in x 3.976 in
Height
3.976 in
Length
12.835 in
Trade Size
2-1/2 in
Weight
2.84 lb
Width
5.886 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions