TAYMAC
MM110W
MM110W
16in1_Configs

1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, White

Brand:

TayMac

Catalog ID:

MM110W

1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, White

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab (1/8 in. shackle)
  • Includes attached gasket and mounting hardware
  • Horizontal or vertical device mount

Product details

General

Application

Flat

Catalog Number

MM110W

Color

White

Construction

Nonmetallic

Cover Type

Blank/Flat

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

092326100618

Dimensions

Actual Depth

1.55 in

Cubic Capacity

13.3588125 cu.in

Depth

0.625 in

Height

3.81 in

Weight

0.33 lb

Width

5.61 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

Standard Package

10