MM710G
MM710G
16in1_Configs

1-Gang JUMBO Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Gray

OR

Brand:

TayMac

Catalog ID:

MM710G

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 4-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Jumbo, 4.75 in. deep

Product details

General

Color
Gray
Construction
Nonmetallic
Cover Type
In-Use
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
092326104289

Dimensions

Actual Depth
5.38 in
Cubic Capacity
104.5 cu.in
Depth
4.75 in
Height
5.5 in
Weight
0.61 lb
Width
4 in

Certifications And Compliance

Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
5
Packaging Type
Shrink
Pallet Quantity
480
Standard Package
5