TAYMAC
MM720G
MM720G
play
TAYMAC: Weatherproof Extra Duty In-use Covers
play
TAYMAC: Extra-Duty Overview
16in1_Configs

1-Gang JUMBO Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Gray

OR

Brand:

TayMac

Catalog ID:

MM720G

Collection name:

EXTRA DUTY®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Extra Duty® rated
  • Jumbo, 4.75 in. deep
  • Horizontal/vertical device mount

Product details

ExtraDuty

General

Application

In Use

Catalog Number

MM720G

Color

Gray

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169917404

Dimensions

Actual Depth

5.1 in

Cubic Capacity

118.104 cu.in

Depth

4.75 in

Height

5.92 in

Weight

0.62 lb

Width

4.2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

Standard Package

4

Resources and downloads

Specifications

Sales Drawings

Videos

play
TAYMAC: Weatherproof Extra Duty In-use Covers
play
TAYMAC: Extra-Duty Overview

Terms and Conditions