TAYMAC
MM7420C
MM7420C
play
MM7420 Jumbo Device Cover
55in1_Configs
MM7420_3

2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Clear

OR

Brand:

TayMac

Catalog ID:

MM7420C

2-Gang Weatherproof In-Use Cover, 55-in-1, 5 in. Deep, Clear

Designed to provide weatherproof protection while an outlet is in use.

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab fits up to 1/4 in. shackle
  • Extra Duty Rated

Product details

General

Application

In Use

Catalog Number

MM7420C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

No

Material

Polycarbonate

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169994955

Dimensions

Actual Depth

5.508 in

Cubic Capacity

161.968815 cu.in

Depth

5 in

Height

5.969 in

Weight

0.85 lb

Width

5.427 in

Certifications And Compliance

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

3

Pallet Quantity

Resources and downloads