RC050
* Representative image
RC050
play
TayMac: Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand:

TayMac

Catalog ID:

RC300

3 in. Rigid C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169816677

Dimensions

Dimensions
13.465 in x 4.488 in x 4.528 in
Height
4.528 in
Length
13.465 in
Trade Size
3 in
Weight
3.054 lb
Width
4.488 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
1
Pallet Quantity
168

Resources and downloads

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions