RLL075
* Representative image
RLL075
play
TayMac: Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand:

TayMac

Catalog ID:

RLL150

1-1/2 in. Rigid LL Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
092326213264

Dimensions

Cubic Capacity
34.2 cu.in
Dimensions
7.82 in x 3.52 in x 2.5 in
Height
2.5 in
Length
7.82 in
Trade Size
1-1/2 in
Weight
1.2 lb
Width
3.52 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
2
Pallet Quantity
660
Standard Package
2

Resources and downloads