* Representative image

RIGID/IMC CONDUIT BODIES

OR

Brand:

TayMac

Catalog ID:

RLR075

3/4 in. Rigid LR Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
092326213332

Dimensions

Cubic Capacity
7.3 cu.in
Dimensions
5.06 in x 2.3 in x 1.63 in
Height
1.63 in
Length
5.06 in
Trade Size
3/4 in
Weight
0.44 lb
Width
2.3 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
5
Pallet Quantity
1750
Standard Package
5

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions