TAYMAC
RLT075
* Representative image
RLT075
play
TayMac: Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

Brand:

TayMac

Catalog ID:

RLT400

4 in. Rigid T Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Catalog Number

RLT400

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

092326213493

Dimensions

Cubic Capacity

323 cu.in

Dimensions

16.3 in x 7.66 in x 5.59 in

Height

5.59 in

Length

16.3 in

Trade Size

4 in

Weight

7.9 lb

Width

7.66 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

Standard Package

1

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions